IESNA:LM-63-2002
[TEST]P952837
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39252
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7879.5 7883.6 7867 7831.7 7626.2 7412.3 7377 7547.3 7941.8 8467.1
9102.4 9833.2 10603.5 11166.2 11598.1 12025.8 12416.1 12650.7 12731.7 12644.5
12204.3 11413.3 10402.1 8799.3 6461.4 3762.2 2921.3 2672.2 2375.3 1935.1
1486.6 1154.4 865.8 541.9 309.4 124.6 0
7879.5 7846.2 7829.6 7806.8 7607.5 7389.5 7358.3 7512 7891.9 8433.8
9052.6 9758.5 10528.8 11110.2 11525.4 11961.4 12347.6 12596.8 12713 12609.2
12135.8 11361.4 10333.6 8662.2 6257.9 3643.9 2888.1 2647.3 2346.2 1901.9
1467.9 1139.9 824.3 521.1 301.1 120.4 0
7879.5 7869.1 7860.8 7837.9 7680.1 7470.4 7404 7530.7 7862.9 8371.5
8973.7 9650.5 10414.6 11087.3 11552.4 11984.3 12439 12748.3 12941.4 12924.8
12605.1 11895 10921.2 9405.5 7169.4 4239.8 2940 2670.1 2420.9 2076.3
1675.6 1245.8 921.9 602.1 328.1 149.5 0
7879.5 7860.8 7850.4 7869.1 7761.1 7580.5 7499.5 7563.9 7796.4 8203.4
8745.3 9349.5 10049.2 10804.9 11409.1 11888.8 12349.7 12750.4 12989.2 13101.3
12976.7 12540.7 11764.2 10402.1 8350.8 5342.3 3025.1 2510.2 2283.9 2014
1727.5 1434.7 1110.8 741.2 423.6 188.9 0
7879.5 7871.2 7877.4 7918.9 7898.2 7802.6 7684.3 7671.8 7777.7 8020.7
8394.4 8876.1 9453.3 10117.7 10842.3 11512.9 12034.1 12486.7 12887.4 13182.3
13265.3 13082.6 12627.9 11886.7 10437.4 7867 4378.9 2221.6 1748.2 1472.1
1200.1 967.5 753.7 531.5 288.6 105.9 0
7879.5 7883.6 7906.5 7962.5 8016.5 8016.5 7960.4 7908.5 7916.8 8018.6
8220 8535.6 8961.2 9463.7 10026.3 10740.6 11500.5 12142.1 12513.7 12688.1
12802.3 12858.4 12839.7 12816.8 12594.7 11286.6 8450.4 4706.9 2140.6 1374.5
1081.7 838.8 612.5 421.5 242.9 89.3 0
7879.5 7887.8 7931.4 7997.8 8093.3 8178.4 8236.6 8282.3 8278.1 8357
8489.9 8693.4 8975.7 9299.6 9696.2 10180 10730.2 11334.4 11878.4 12328.9
12783.6 13294.4 13805.2 14336.7 14994.9 15364.4 14224.6 11253.4 7271.1 3652.2
1752.4 1077.6 730.8 475.5 272 95.5 0
7879.5 7894 7954.2 8049.7 8153.5 8257.3 8381.9 8523.1 8693.4 8911.4
9189.6 9509.3 9854 10236 10690.7 11247.2 11876.3 12569.8 13325.5 14143.6
15088.3 16120.2 17274.6 18422.8 19710.1 21207.1 22666.7 23036.3 21695 18507.9
13757.4 8726.6 5089 2811.3 1241.6 299 0
7879.5 7914.8 7987.4 8097.5 8205.4 8303 8421.4 8583.3 8772.3 9058.8
9436.7 9870.6 10385.5 11020.9 11793.2 12750.4 13859.1 15142.3 16525.1 17936.9
19541.9 21065.9 22863.9 24691.1 26883.6 29038.8 31779.5 34715.3 37051.1 36806.1
32389.9 24408.7 15428.8 6183.1 1129.5 249.2 0
7879.5 7912.7 8002 8105.8 8213.7 8330 8452.5 8616.5 8813.8 9098.2
9447.1 9866.5 10362.7 11000.1 11791.2 12796.1 13946.3 15337.4 16873.9 18447.7
20100.4 21788.4 23596.9 25569.3 27674.7 29869.3 32360.8 35068.3 37713.5 38180.6
33774.8 24651.6 13985.8 3641.8 776.5 230.5 0
7879.5 7910.6 7981.2 8120.3 8234.5 8361.2 8465 8616.5 8824.2 9073.3
9374.4 9717 10107.3 10643 11346.8 12198.1 13228 14494.5 15937.5 17511.3
19093.4 20715 22390.6 24178.2 26129.9 28048.4 30047.9 31798.2 33129.1 32176
27730.7 19110 8317.6 1605 483.8 159.9 0
7879.5 7902.3 7997.8 8118.2 8228.3 8338.3 8442.1 8562.6 8730.7 8911.4
9125.2 9332.9 9540.5 9820.8 10231.9 10775.9 11429.9 12308.2 13342.1 14513.2
15788 17106.4 18402 19718.4 21086.7 22367.7 23652.9 24817.7 25064.8 22893
18460.2 12684 5412.9 1077.6 323.9 89.3 0
7879.5 7902.3 7981.2 8072.6 8163.9 8220 8276 8323.8 8367.4 8419.3
8435.9 8379.8 8274 8161.8 8082.9 8078.8 8190.9 8510.7 9029.7 9683.7
10458.2 11311.5 12171.1 13026.6 13857.1 14548.5 14959.6 15190 14604.5 12285.3
9009 5570.6 2221.6 631.2 232.5 58.1 0
7879.5 7873.2 7891.9 7918.9 7902.3 7792.3 7622 7366.6 7030.3 6585.9
6029.5 5381.7 4738.1 4200.3 3772.6 3419.6 3147.6 2973.2 2883.9 2863.2
2919.2 3031.4 3139.3 3245.2 3295 3214.1 2964.9 2568.4 1962.1 1393.2
1013.2 735 535.7 375.8 226.3 60.2 0
7879.5 7827.6 7763.2 7636.5 7408.2 7028.2 6519.5 5873.8 5151.2 4495.1
3957.4 3490.2 3058.4 2738.6 2564.2 2483.2 2427.2 2358.6 2286 2217.5
2136.5 2026.4 1897.7 1783.5 1673.5 1563.4 1455.5 1339.2 1202.2 1046.4
886.6 730.8 564.7 388.3 211.8 47.8 0
7879.5 7775.7 7586.7 7267 6768.7 6060.6 5284.1 4545 4001 3538
3143.5 2921.3 2792.6 2680.5 2564.2 2466.6 2414.7 2396 2360.7 2281.8
2167.6 2053.4 1937.2 1825 1702.5 1582.1 1459.6 1328.8 1202.2 1063.1
915.6 751.6 564.7 365.4 186.9 39.4 0
7879.5 7742.4 7424.8 6903.6 6139.5 5207.3 4418.3 3872.3 3436.2 3164.2
3035.5 2917.2 2792.6 2659.7 2537.2 2462.5 2439.6 2427.2 2398.1 2304.7
2088.7 1966.2 1856.2 1750.3 1652.7 1561.4 1449.2 1324.7 1191.8 1042.3
880.3 705.9 523.2 353 188.9 51.9 0
7879.5 7688.4 7246.2 6525.7 5537.4 4565.7 3944.9 3486.1 3236.9 3128.9
2994 2863.2 2773.9 2678.4 2547.6 2464.5 2427.2 2377.3 2157.3 2063.8
2032.7 2020.2 1984.9 1928.9 1843.7 1731.6 1573.8 1426.4 1264.5 1102.5
936.4 770.3 598 423.6 249.2 85.1 0
7879.5 7673.9 7134.1 6239.2 5115.9 4237.7 3683.3 3328.3 3222.4 3099.9
2950.4 2848.7 2784.3 2699.2 2543.4 2437.5 2354.5 2126.1 2047.2 2014
1987 1980.8 1955.9 1889.4 1775.2 1640.3 1494.9 1337.1 1173.1 1025.7
882.4 741.2 606.3 469.2 471.3 357.1 0
7879.5 7617.9 6976.3 5965.1 4796.2 4040.4 3525.5 3297.1 3220.3 3081.2
2937.9 2846.6 2792.6 2707.5 2524.8 2364.9 2155.2 1991.1 1939.2 1891.5
1860.3 1841.7 1756.5 1661 1553.1 1445.1 1318.4 1195.9 1061 923.9
795.2 662.3 537.8 647.8 581.4 195.2 0
7879.5 7601.2 6920.2 5867.6 4665.4 3882.6 3421.7 3284.7 3214.1 3079.1
2937.9 2852.8 2813.4 2734.5 2512.3 2277.7 2003.6 1889.4 1816.7 1758.6
1729.5 1665.2 1557.2 1457.5 1355.8 1241.6 1142 1042.3 936.4 840.9
793.1 627 521.1 720.5 332.2 83.1 0
7879.5 7628.2 6961.8 5880 4694.5 3934.5 3440.4 3293 3234.8 3102
2950.4 2869.4 2827.9 2757.3 2541.4 2279.8 1999.5 1885.3 1808.4 1748.2
1715 1652.7 1546.8 1453.4 1349.6 1239.5 1129.5 1029.8 932.2 816
714.2 587.6 521.1 722.5 286.5 70.6 0
